Our Brands

Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW

Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Left
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Left
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Left
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Right
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Straight
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Miscellaneous
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Left
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Right
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Front Straight
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW Miscellaneous
  • Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options

  • Includes: User manual

View Product Overview
Replacement battery
User replaceable battery not available

G3H20K3IM6X710 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (13300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
13.3kWatts / 20.0kVA
Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Emergency lighting Galaxy 300 20KVA 400V 3:1 CLA TM 60 min 13.3KW
Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options
Includes: User manual
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.

Industrial UPS Features & Benefits

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Manageability

Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Product Distribution

Belgium, Spain, United Kingdom, Ireland, Italy, Netherlands, Portugal

Technical Specifications

Output

Max Configurable Power (Watts)
16.0kWatts / 20.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 5 % Sync to mains
Load Crest Factor
2.5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
60 seconds at 120% and 30 seconds at 145%
Output Voltage THD
< 3% linear load and < 5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step
Bypass
Built-in maintenance bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
323 - 437 (380 V) Adjustable, 340 - 460 (400 V), 340 - 460 (400 V) Adjustable, 357 - 477 (415 V) AdjustableV
Efficiency at Full Load
93.0 %
Input Total Harmonic Distortion
Less than 9 % for full load
Type of Input Protection Required
GL fuse
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1300MM, 130.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
860MM, 86.0CM
Net Weight
185.0KG
Shipping weight
211.0KG
Shipping Height
1440MM, 144.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
965MM, 96.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
54.5dBA
Online thermal dissipation
1212.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EN 61000-4-4, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, TÜV
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services