Our Brands

Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2

Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2 Front Left
Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2 Front Left
Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2 Front Left
Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2 Front Left
RoHS
  • Easy Rack Accessories

  • Includes: Side panels

View Product Overview

ER7SIDE4212 Features

Easy Rack Side Panel 42U/1200mm Deep Split Side Panels Black Qty 2
Easy Rack Accessories
Includes: Side panels

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Macedonia, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Ukraine

Technical Specifications

Physical

Net Weight
17.0KG
Shipping Height
1190MM, 119.0CM
Shipping Width
128MM, 12.8CM
Shipping Depth
1035MM, 103.5CM
Color
Black

Conformance

Standard warranty
2 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services