Our Brands

Easy Rack 600mm/24U/1000mm , with Roof, Side panel, castors, feet and 4 Brackets, No Bottom, black

New
No product image
No product image
RoHS
  • Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications ...

  • Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

View Product Overview

ER6402 Features

Key Features

Rack Height
24U
Rack Width
19"
Easy Rack 600mm/24U/1000mm , with Roof, Side panel, castors, feet and 4 Brackets, No Bottom, black
Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.
Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Ukraine

Technical Specifications

Physical

Maximum Height
1198MM, 119.8CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1000MM, 100.0CM
Net Weight
71.4KG
Shipping weight
77.0KG
Shipping Height
1330MM, 133.0CM
Shipping Width
1050MM, 105.0CM
Shipping Depth
650MM, 65.0CM
Color
Black
Maximum Mounting Depth
838.0MM, 83.82CM
Minimum Mounting Depth
191.0MM, 19.05CM
Front Door
18.0gauge
Vertical Posts
16.0gauge
Rear Door
19.0gauge
Weight Capacity (static load)
1199.75KG
Weight Capacity (dynamic load)
599.65KG

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services