Our Brands

Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting)

Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting) Front Left
Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting) Front Left
Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting) Front Left
Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting) Front Left
  • Pre-configured Micro Data Center platform designed to address essential needs of distributed IT application in a variety of commercial environments.

View Product Overview

EMDC42U6KP2V Features

Key Features

Rack Height
42U
Base Enclosure Config (Ventilated 42U Easy Rack, SRVPM6K, PDP, Energy Meter, Local Management, Lighting)
Pre-configured Micro Data Center platform designed to address essential needs of distributed IT application in a variety of commercial environments.

Easy Micro Data Center Features & Benefits

Convenience

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Manageability

Local and web-based monitoring
Status available to customers both in the data center and remotely

Reliability

Integrated power distribution
Provided with a rack power distribution unit servers and other equipment are ready for deployment.
Fully contained cold and hot aisles
Dust and noise reduction, improved reliability

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Turkey, Ukraine

Technical Specifications

Physical

Maximum Height
2020MM, 202.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
175.0KG
Shipping weight
227.0KG
Shipping Height
2180MM, 218.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1400MM, 140.0CM
Weight Capacity (static load)
1200.0KG
Weight Capacity (dynamic load)
600.0KG

Conformance

Standard warranty
1 year repair or replace

Options

Services