Our Brands

Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs

Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs Front Straight
Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs Front Straight
Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs Front Straight
Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs Front Straight
  • Actassi 19-C grey coloured shutters are specially designed for dust-protection and quick identification of each individual RJ45 port of the panel.

  • Includes: User Manual

View Product Overview

VDIM11U246 Features

Actassi 19-C Patch panel RJ45 shutter grey pack of 24pcs
Actassi 19-C grey coloured shutters are specially designed for dust-protection and quick identification of each individual RJ45 port of the panel.
Includes: User Manual
  • Easy color identification
    Allows a clear visibility and identification of the ports

NetShelter Network Connectivity Features & Benefits

Marketing features

Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
PoE+
S-One connectors enable PoE+ applications
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade

Product Distribution

United Kingdom

Technical Specifications

Physical

Maximum Height
10MM, 1.0CM
Maximum Width
40MM, 4.0CM
Maximum Depth
85MM, 8.5CM
Net Weight
0.01KG
Shipping weight
0.01KG
Shipping Height
10MM, 1.0CM
Shipping Width
40MM, 4.0CM
Shipping Depth
85MM, 8.5CM
Color
Grey

Conformance

Standard warranty
3 years repair or replace

Sustainable Offer Status

Options

Services