Our Brands

Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings

Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings Front Straight
Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings Front Straight
Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings Front Straight
Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings Front Straight
  • Actassi 19-C 2U patch cord guiding panel includes 4 openable rings. The panel is also equipped with 1 Quick Fix function on both sides to allow simple and quick ...

  • Includes: 4 openable rings, Patch cord holder, User Manual

View Product Overview

VDIG188142 Features

Actassi 19-C 19" Patch cord guiding panel 2U with 4 cable management rings
Actassi 19-C 2U patch cord guiding panel includes 4 openable rings. The panel is also equipped with 1 Quick Fix function on both sides to allow simple and quick fixing position.
Includes: 4 openable rings, Patch cord holder, User Manual
  • Openable rings:
    Enable to easily and quickly manage the patching of up to 24 patch cords simultaneously.
  • Quick Fix function
    Quick fix function on both sides to allow a simple, quick fixing position and sliding feature

NetShelter Network Connectivity Features & Benefits

Marketing features

Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
PoE+
S-One connectors enable PoE+ applications
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.

Product Distribution

United Kingdom

Technical Specifications

Physical

Maximum Height
100MM, 10.0CM
Maximum Width
110MM, 11.0CM
Maximum Depth
515MM, 51.5CM
Net Weight
0.85KG
Shipping weight
0.85KG
Shipping Height
100MM, 10.0CM
Shipping Width
110MM, 11.0CM
Shipping Depth
150MM, 15.0CM

Conformance

Standard warranty
3 years repair or replace

Options

Services