APC Back-UPS ES 550VA 230V United Kingdom

APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Right
APC Back-UPS ES 550VA 230V United Kingdom Front Straight
APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Left
APC Back-UPS ES 550VA 230V United Kingdom Front Right
APC Back-UPS ES 550VA 230V United Kingdom Front Straight
RoHS
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: USB cable, User Manual, Wall-mounting template

View Product Overview

BE550-UK Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (330 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
330 Watts / 700VA
Output Connections
(4) BS 1363 (Surge Protection)
(4) BS 1363 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
British BS1363A
Cord Length
1.83meters
APC Back-UPS ES 550VA 230V United Kingdom
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: USB cable, User Manual, Wall-mounting template

Back-UPS ES Features & Benefits

Convenience

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

United Kingdom, Ireland

Technical Specifications

Output

Max Configurable Power (Watts)
330 Watts / 700VA
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Topology
Standby
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50/60 Hz
Input voltage range for main operations
180 - 266V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
4 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
2184MM, 218.4CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.4KG
Shipping weight
6.9KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Units
2.0
Master Carton Weight
14.2
Units per Pallet
80.0
SCC Codes
1073130423345 6

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
BSI 1363, CE
Equipment protection policy
Lifetime : 50000 GBP
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services