APC BACK-UPS CS 650VA 230V ENGLISH

APC BACK-UPS CS 650VA 230V ENGLISH Front Left
APC BACK-UPS CS 650VA 230V ENGLISH Front Left
APC BACK-UPS CS 650VA 230V ENGLISH Front Left
APC BACK-UPS CS 650VA 230V ENGLISH Front Left
  • Best Value Battery Backup & Protection for Business Computers

  • Includes: CD with software, USB cable, User Manual

View Product Overview

BK650-UK Features

Key Features

Output power capacity
400Watts / 650VA
Output Connections
(1) IEC 320 C13 (Surge Protection)
(2) IEC Jumpers (Battery Backup)
(3) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C14
Cord Length
1.83meters
APC BACK-UPS CS 650VA 230V ENGLISH
Best Value Battery Backup & Protection for Business Computers
Includes: CD with software, USB cable, User Manual

Back-UPS CS Features & Benefits

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Resettable circuit breakers
Enables a quick recovery from overload events.
Cold-start capable
Provides temporary battery power when the utility power is out.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Convenience

Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Product Distribution

United Kingdom

Output

Max Configurable Power (Watts)
400Watts / 650VA
Topology
Standby

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
180 - 260V
Input voltage adjustable range for mains operation
160 - 282V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8hour(s)
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
93

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators

Surge Protection and Filtering

Surge energy rating
320Joules

Physical

Maximum Height
165MM, 16.52CM
Maximum Width
91MM, 9.14CM
Maximum Depth
284MM, 28.46CM
Net Weight
6.04KG
Shipping weight
7.32KG
Shipping Height
494MM, 49.38CM
Shipping Width
185MM, 18.5CM
Shipping Depth
415MM, 41.5CM
Color
Beige
Master Carton Units
1.0
SCC Codes
2073130422469 7

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-9000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
A-tick, C-tick, CE, GOST, NEMKO
Equipment protection policy
Lifetime : 100000 Euro, Lifetime : 50000 GBP
Standard warranty
2 years repair or replace

Options

Services