Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Raven Black

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Raven Black Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Raven Black Front Left
Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Raven Black Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACSB76183 Features

Uniflair Sub Base Plenum 500mm (20") No Grille Frame Size 3 - Raven Black
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
500MM, 50.0CM
Maximum Width
1000MM, 100.0CM
Maximum Depth
740MM, 74.0CM
Net Weight
41.08KG
Shipping weight
43.18KG
Shipping Height
559MM, 55.9CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
813MM, 81.3CM

Options

Services