Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Raven Black

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Raven Black Front Left
Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Raven Black Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75169 Features

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Raven Black
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
2582MM, 258.2CM
Maximum Depth
864MM, 86.4CM
Net Weight
36.07KG
Shipping weight
38.64KG
Shipping Height
330MM, 33.0CM
Shipping Width
2642MM, 264.2CM
Shipping Depth
914MM, 91.4CM

Options

Services