Uniflair MERV 13 Bag Filter Plenum Frame Size 8 - Schneider White

Uniflair MERV 13 Bag Filter Plenum Frame Size 8 - Schneider White Front Left
Uniflair MERV 13 Bag Filter Plenum Frame Size 8 - Schneider White Front Left
Uniflair MERV 13 Bag Filter Plenum Frame Size 8 - Schneider White Front Left
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACPL75191 Features

Uniflair MERV 13 Bag Filter Plenum Frame Size 8 - Schneider White
Options to optimize the performance or functionality of room cooling products

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
499MM, 49.9CM
Maximum Width
3109MM, 310.9CM
Maximum Depth
865MM, 86.5CM
Net Weight
97.07KG
Shipping weight
99.79KG
Shipping Height
635MM, 63.5CM
Shipping Width
3251MM, 325.1CM
Shipping Depth
1016MM, 101.6CM

Options

Services