MGE Remote Power Management Module External Options

MGE Remote Power Management Module External Options Front Left
MGE Remote Power Management Module External Options Front Left
MGE Remote Power Management Module External Options Front Left
MGE Remote Power Management Module External Options Back
  • Centralized 3 phase power distribution adaptable to the needs of any size data center

  • Includes: Installation guide, User Manual

View Product Overview

PMREO Features

MGE Remote Power Management Module External Options
Centralized 3 phase power distribution adaptable to the needs of any size data center
Includes: Installation guide, User Manual
  • Rapid Installation
    Rear mounted, vertical managers and overhead cable troughs install toollessly.

Cabinet Power Distribution Features & Benefits

Availability

Pretested breakers
All breakers are pretested at the factory, enhancing reliability.

Manageability

Efficient cable management
Organizes the routing of cables, which simplifies maintenance or future expansion.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Input

Nominal Input Voltage
120V, 208V 3PH
Input frequency
60 Hz

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 60 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0-9000meters

Conformance

Approvals
CSA 22.2 No. 950, UL Listed
Standard warranty
1 year repair or replace

Options

Services