Li-ion Battery Rack Type E - UL

Li-ion Battery Rack Type E - UL Front Left
Li-ion Battery Rack Type E - UL Front Left
Li-ion Battery Rack Type E - UL Front Left
Li-ion Battery Rack Type E - UL Front Right
Li-ion Battery Rack Type E - UL Front Straight
Li-ion Battery Rack Type E - UL Back
Li-ion Battery Rack Type E - UL Application
RoHS
  • Battery cabinet that includes Lithium-Ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface. Compatible with the ...

  • Includes: User Manual

View Product Overview

LIBATTSMGEUL Features

Li-ion Battery Rack Type E - UL
Battery cabinet that includes Lithium-Ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface. Compatible with the Galaxy VS UPS.
Includes: User Manual

Lithium Ion Batteries Features & Benefits

Total Cost of Ownership

Extended battery life
Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
Reduces cooling costs
Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution
Compact battery footprint
Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Lightweight battery solution
Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Output

Battery Capacity (mAh)
67000
Battery Output Voltage
30.40

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery manufacturer
Samsung
Battery Service Life
10 - 15
Battery Volt-Amp-Hour Capacity
67

Physical

Maximum Height
2055MM, 205.5CM
Maximum Width
650MM, 65.0CM
Maximum Depth
599MM, 59.9CM
Net Weight
533.0KG
Shipping weight
533.0KG
Shipping Height
2200MM, 220.0CM
Shipping Width
1200MM, 120.0CM
Shipping Depth
600MM, 60.0CM
Color
White

Environmental

Operating Temperature
18 - 28 °C
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 60 %

Conformance

Approvals
IBC 2015, UL Listed
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services