Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out

Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Front Left
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Front Left
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Front Left
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Front Right
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Back
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Application
Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out Detailed
RoHS
  • Maintenance bypass cabinet with transformer. The maintenance bypass isolates the UPS completely during service operations. The input transformer can be configured ...

View Product Overview

GVSBPIT50 Features

Galaxy VS Maintenance Bypass Cabinet with Input Transformer 30-50kW 480V or 600V In, 208V Out
Maintenance bypass cabinet with transformer. The maintenance bypass isolates the UPS completely during service operations. The input transformer can be configured onsite for either 480V or 600V input and delivers 208V output. Compatible with 208V UPS.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
600MM, 60.0CM
Maximum Depth
836MM, 83.6CM
Net Weight
530.0KG
Shipping weight
560.0KG
Shipping Height
1670MM, 167.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
990MM, 99.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (no %
Storage Temperature
-25 to 55 °C
Storage Relative Humidity
0 - 95 (no %

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services