GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up

GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Front Left
GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Front Right
GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Front Straight
GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 151ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters

  • Includes: Start-Up Service

View Product Overview

GUPXC25LFIS Features

GUTOR PXC UL 25kVA, 600/208V ISO Transformer Single Feed, Start Up
High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters
Includes: Start-Up Service

Gutor PXC Features & Benefits

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Serviceability

Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total Cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Mexico, Nicaragua, Panama, El Salvador, Trinidad and Tobago, United States, Venezuela

Options

Services