GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up

GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Front Left
GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Front Left
GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Front Left
GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Front Right
GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Front Straight
GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up Back
  • High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters

  • Includes: Start-Up Service

View Product Overview

GUPXC100LFDIS Features

GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up
High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters
Includes: Start-Up Service

Gutor PXC Features & Benefits

Total Cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input -standard
Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Swappable fan replacement
Allows replacement of individual fans without going to bypass increasing availability and load protection.
Flexible Design
Available in a wide range of configurations to suit any operating environment

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Life Cycle monitoring
Allows predictive maintenance notification to ensure continuity on the entire UPS system.

Product Distribution

Aruba, Bermuda, Bahamas, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Jamaica, Mexico, Nicaragua, Panama, El Salvador, Trinidad and Tobago, United States, Venezuela

Output

Output power capacity
100.0kWatts / 100.0kVA
Max Configurable Power (Watts)
100.0kWatts / 100.0kVA
Nominal Output Voltage
208V 3PH
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
60 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Load Crest Factor
3 : 1
Waveform type
Sine wave
Overload Operation
150% for 1 minute 125% for 10 minutes
Output Voltage THD
< 2% for 0 to 100% linear load and < 5% for full non linear load
Bypass
Built-in Bypass

Input

Nominal Input Voltage
600V 3PH
Input frequency
60 Hz
Input Total Harmonic Distortion
Less than 5% for full load
Maximum Input Current
134.0A

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
2100MM, 210.0CM
Maximum Width
1800MM, 180.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
2095.0KG
Shipping weight
2095.0KG
Shipping Height
210MM, 21.0CM
Shipping Width
1800MM, 180.0CM
Shipping Depth
800MM, 80.0CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-984.3meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-4921.2meters
Audible noise at 1 meter from surface of unit
6565.0dBA
Online thermal dissipation
42608.0BTU/hr
Protection Class
NEMA 1, IP 42 and air filter

Conformance

Approvals
FCC Part 15 Class A, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services