Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60

Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Left
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Left
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Left
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Left
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Right
Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60 Front Straight
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Heat removal designed to use water or glycol for row and room cooling systems

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACFC75206 Features

Fluid Cooler 346MBH@25TD, 40GPM, 28 Feeds, 230/3/60
Heat removal designed to use water or glycol for row and room cooling systems
Includes: Installation guide, Operations and maintenance manual
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Fluid Coolers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Bermuda, Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Options

Services