Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60

Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Left
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Left
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Left
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Left
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Right
Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60 Front Straight
  • Heat removal designed to use water or glycol for row and room cooling systems

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACFC75132 Features

Fluid Cooler 186MBH@25TD, 20GPM, 14 Feeds, 230/3/60
Heat removal designed to use water or glycol for row and room cooling systems
Includes: Installation guide, Operations and maintenance manual
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Fluid Coolers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Bermuda, Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Input

Input frequency
60 Hz
Number of Power Cords
1

Physical

Maximum Height
1270MM, 127.0CM
Maximum Width
3061MM, 306.1CM
Maximum Depth
1156MM, 115.6CM
Net Weight
722.72KG
Shipping weight
722.72KG
Shipping Height
1270MM, 127.0CM
Shipping Width
3061MM, 306.1CM
Shipping Depth
1156MM, 115.6CM

Conformance

Standard warranty
1 year (parts only)

Options

Services