Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60

Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Left
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Right
Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60 Front Straight
  • Heat removal designed to use water or glycol for row and room cooling systems

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACFC75209 Features

Fluid Cooler 135MBH@25TD, 30GPM, 16 Feeds, 230/3/60
Heat removal designed to use water or glycol for row and room cooling systems
Includes: Installation guide, Operations and maintenance manual
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Fluid Coolers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Bermuda, Brazil, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Mexico, Nicaragua, Peru, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela

Input

Input frequency
60 Hz
Number of Power Cords
1

Physical

Maximum Height
1029MM, 102.9CM
Maximum Width
1772MM, 177.2CM
Maximum Depth
1092MM, 109.2CM
Net Weight
204.54KG
Shipping weight
204.54KG
Shipping Height
1029MM, 102.9CM
Shipping Width
1772MM, 177.2CM
Shipping Depth
1092MM, 109.2CM

Conformance

Standard warranty
1 year (parts only)

Options

Services