External Options PMM

External Options PMM Front Left
External Options PMM Front Left
External Options PMM Front Left
External Options PMM Back
  • Centralized 3 phase power distribution adaptable to the needs of any size data center

  • Includes: Installation guide, User Manual

View Product Overview

PMMEO Features

External Options PMM
Centralized 3 phase power distribution adaptable to the needs of any size data center
Includes: Installation guide, User Manual
  • Rapid Installation
    Rear mounted, vertical managers and overhead cable troughs install toollessly.

Cabinet Power Distribution Features & Benefits

Availability

Pretested breakers
All breakers are pretested at the factory, enhancing reliability.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Efficient cable management
Organizes the routing of cables, which simplifies maintenance or future expansion.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
10 - 90 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 60 °C
Storage Relative Humidity
10 - 90 %
Storage Elevation
0-9000meters

Conformance

Approvals
CSA C22.2 No. 60950, FCC Part 15 Class A, UL 60950
Standard warranty
1 year repair or replace

Options

Services