APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Back
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Back
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 298ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

  • Includes: CD with software, Documentation CD, Installation Guide, Rack Mounting support rails, Temperature Probe, User Manual, Web/SNMP Management Card

View Product Overview

SYA16K16RMP Features

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
Includes: CD with software, Documentation CD, Installation Guide, Rack Mounting support rails, Temperature Probe, User Manual, Web/SNMP Management Card
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Symmetra Features & Benefits

Manageability

Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Provides remote power management of the UPS over the network.
SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.

Serviceability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.

Protection

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Resettable circuit breakers
Enables a quick recovery from overload events.
Cold-start capable
Provides temporary battery power when the utility power is out.

Marketing Features

Peace of mind that comes with complete equipment compatibility and reliability of a market leader.
Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility.
Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.

Availability

Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Scalability

Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Programmable frequency
Ensures compatibility with different input frequencies.
Scalable runtime
Allows additional run time to be quickly added as needed.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
12.8kWatts / 16.0kVA
Max Configurable Power (Watts)
12.8kWatts / 16.0kVA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 120/208 or 120/240 output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
240
Load Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
75
Output Connections
(8) NEMA L5-20R (Battery Backup)
(4) NEMA L14-30R (Battery Backup)
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
208V
Input frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 4-wire (2PH+N+G)
Input voltage range for main operations
96 - 138 (Line to Neutral)V
Input Total Harmonic Distortion
Less than 7% for full load
Other Input Voltages
240V
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
3456

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
836MM, 83.6CM
Maximum Width
472MM, 47.2CM
Maximum Depth
688MM, 68.8CM
Rack Height
19U
Net Weight
286.82KG
Shipping weight
340.45KG
Shipping Height
1054MM, 105.4CM
Shipping Width
599MM, 59.9CM
Shipping Depth
997MM, 99.7CM
Color
Black, Silver
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
62.0dBA
Online thermal dissipation
4995.0BTU/hr

Conformance

Approvals
CSA, FCC Part 15 Class A, OSHPD, UL 1778
Standard warranty
2 years repair or replace

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services