APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed

APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Front Left
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Front Left
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Front Left
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Front Left
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Front Right
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Back
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Back
APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed Detailed
  • Reliable network power protection designed for deployment in retail and open access environments.

  • Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

View Product Overview

SUA2200R2X147 Features

APC Smart UPS 2200 VA USB 120V RM 2U with SU029RM2U installed
Reliable network power protection designed for deployment in retail and open access environments.
Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User Manual

Special Configurations Features & Benefits

Availability

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
SmartSlot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Serviceability

Easy to install
Innovative design allows for fast, easy installation by almost anybody.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Product Distribution

Antigua and Barbuda, Bolivia, Brazil, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Output

Output power capacity
1.98kWatts / 2.2kVA
Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Load Crest Factor
--
Topology
Line Interactive
Waveform type
Sine wave
Output Connections
(2) NEMA 5-15R (Battery Backup)
(1) NEMA L5-20R (Battery Backup)
(2) NEMA 5-20R (Battery Backup)

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P
Cord Length
2.44meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
490

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot, USB
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
483MM, 48.3CM
Maximum Depth
660MM, 66.0CM
Rack Height
2U
Net Weight
43.64KG
Shipping weight
56.82KG
Shipping Height
254MM, 25.4CM
Shipping Width
622MM, 62.2CM
Shipping Depth
980MM, 98.0CM
Color
Black
Units per Pallet
8.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
47.0dBA
Online thermal dissipation
300.0BTU/hr

Conformance

Approvals
CSA, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services