APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America

APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America Front Left
APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America Front Left
APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America Front Left
APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America Front Left
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 102ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

PER7-LM Features

APC PERSONAL SURGEARREST 7 OUTLET 120V Latin America
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual

SurgeArrest Essential Features & Benefits

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Marketing Features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Venezuela, U.S. Virgin Islands

Output

Number of Outlets
7.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
1.83meters
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
240Joules
Data Line Protection
--
eP Joule Rating
1060
Data Lines Protected
(multi-line only)
--
Peak Current Common Mode
13kAmps
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
51MM, 5.1CM
Maximum Width
108MM, 10.8CM
Maximum Depth
267MM, 26.7CM
Net Weight
0.77KG
Shipping weight
0.95KG
Shipping Height
53MM, 5.3CM
Shipping Width
184MM, 18.4CM
Shipping Depth
324MM, 32.4CM
Color
Beige
Master Carton Units
12.0
Units per Pallet
384.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, NOM, UL 1283, UL 1363, UL 1449
Equipment protection policy
Lifetime : $50000
Standard warranty
Lifetime

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services