Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

UPS Network Management Card v7.0.8 Firmware for Smart-UPS & Galaxy 3500 with AP9630/31/35

Share:

UPS Network Management Card v7.0.8 Firmware for Smart-UPS & Galaxy 3500 with AP9630/31/35

SFSUMX708

UPS Network Management Card v7.0.8 Firmware for Smart-UPS & Galaxy 3500 with AP9630/31/35
Discontinued

SFSUMX708 

UPS Network Management Card v7.0.8 Firmware for Smart-UPS & Galaxy 3500 with AP9630/31/35

Firmware Upgrades for all supported APC offers, bringing the latest supported features to end users.

Firmware Upgrades Features & Benefits

Product Distribution
Product Distribution

North Macedonia

Print Technical Specification
Manuals and Warranties
Title
Size
Updated On
PDF

Size

554KB

Updated On

2023-11-20

Title
Size
Updated On