Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

SecureUPS Battery Heater Mat 365 Sq In 115/120VAC Single Phase In Cabinet Accessory

Share:

SecureUPS Battery Heater Mat 365 Sq In 115/120VAC Single Phase In Cabinet Accessory

XM102DXXXA

SecureUPS Battery Heater Mat 365 Sq In 115/120VAC Single Phase In Cabinet Accessory

null

Call for More Information
800-800-4272

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Number of Power Cords
    1
  • Input Power
    182 Watts

Physical

  • Maximum Height
    0.98inches ( 25MM , 2.5CM )
  • Maximum Width
    27.01inches ( 686MM , 68.6CM )
  • Maximum Depth
    12.99inches ( 330MM , 33.0CM )
  • Net Weight
    0.99lbs. ( 0.45KG )
  • Shipping weight
    2.01lbs. ( 0.91KG )
  • Shipping Height
    2.01inches ( 51MM , 5.1CM )
  • Shipping Width
    14.25inches ( 362MM , 36.2CM )
  • Shipping Depth
    27.48inches ( 698MM , 69.8CM )
  • Color
    Beige

Environmental

  • Operating Temperature
    -34.6 - 165.2 °F ( -37 - 74 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 3000ft ( 0 - 914.4meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 3000ft ( 0 - 914.4meters )

Conformance

  • Approvals
    UL recognized
  • Standard warranty
    1 year repair or replace
Brochure
Title
Size
Updated On
PDF

Size

695KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300 VA & 2000 VA Brochure
PDF

Size

736KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300VA & 2000VA Brochure document
PDF

Size

709KB

Updated On

2023-09-29

SmartUPS Industrial Solution Guide
Title
Size
Updated On