Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS UPS TAA Compliant 10kW 208V for External Batteries, Start-up 5x8

Share:

Galaxy VS UPS TAA Compliant 10kW 208V for External Batteries, Start-up 5x8

GVSUPS10KFSUS

Galaxy VS UPS TAA Compliant 10kW 208V for External Batteries, Start-up 5x8

null

Call for Availability
800-800-4272

Galaxy VS Features & Benefits

  • Modular UPS design
    Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
  • Multiple levels of service offers
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Compact UPS
    High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
  • Compatible with Galaxy Lithium-ion Battery Cabinets
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. Galaxy VS UPSs for external batteries are compatible with Galaxy Lithium-ion Battery Cabinets.
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • High efficiency in double conversion mode
    Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Built-in backfeed protection
    Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
  • Embedded Network Management Card
    Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
  • Flexible DC bus
    Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Product Distribution
Product Distribution

United States

Print Technical Specification

Batteries & Runtime

Physical

  • Color
    White

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

9915KB

Updated On

12/21/23

Installation manual for Galaxy VS 10-150 kW UPS for External Batteries
PDF

Size

3629KB

Updated On

10/17/23

PDF

Size

3582KB

Updated On

09/07/23

Contains information on how to receive and unpack the UPS
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

04/28/23

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

446KB

Updated On

04/30/24

PDF

Size

558KB

Updated On

04/30/24

Title
Size
Updated On
Galaxy VS UPS 10-75kW 208V System One Line
Galaxy VS UPS 10-75kW 208V BIM Model
Galaxy VS UL 10-75kW@208V 20-150kW@480V 4 Mod UPS Parallel with Common Batt Bank
Galaxy VS 10-75kW@208V and 20-150kW@480V UPS Mechanical
Galaxy VS 10-75k@208V - 20-150kW@480V System wiring

Category

Sub-Category


(2) Year EcoStruxure Service Plan Plus for (1) Galaxy VS 10 - 15kVA UPS

Reduce Total Cost of Ownership with an innovative service approach that combines the power of EcoStruxure, asset consultancy, and dynamic maintenance

Galaxy VS Classic Battery Cabinet, UL, Type 6, Seismic Tested

Battery cabinet that includes batteries and battery breaker. The cabinet is seismic compliant.

Galaxy VS Classic Battery Cabinet, UL, Type 5, Seismic Tested

Battery cabinet, 39.37“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

Galaxy VS Classic Battery Cabinet, UL, Type 4, Seismic Tested

Battery cabinet, 39.37“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

Galaxy VS Classic Battery Cabinet, UL, Type 3, Seismic Tested

Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

Network Management Card LCES2 with Modbus, Ethernet and Aux Sensors

Network Management Card for easy monitoring and managing of the Galaxy VS or Galaxy VL. The UPS status can be monitored and managed remotely through the UPS Web Interface, Modbus, or through EcoStruxure IT's cloud-enabled and on-premise software suites.

Galaxy VS Classic Battery Cabinet, UL, Type 2, Seismic Tested

Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

EcoStruxure Service Plan Ultra, for 1 power module Galaxy VS 10-15kW, 2 years

Reduce Total Cost of Ownership with an innovative service approach that combines the power of EcoStruxure, asset consultancy, and dynamic maintenance

Galaxy VS Classic Battery Cabinet, UL, Type 1, Seismic Tested

Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product