Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Classic Battery Cabinet, UL, Type 2, Seismic Tested

Galaxy VS Classic Battery Cabinet, UL, Type 2, Seismic Tested

GVSCBT2ST

Galaxy VS Classic Battery Cabinet, UL, Type 2, Seismic Tested

Battery cabinet, 27.56“ wide, that includes batteries and battery breaker. The cabinet is seismic compliant.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    58.46inches ( 1485MM , 148.5CM )
  • Maximum Width
    27.56inches ( 700MM , 70.0CM )
  • Maximum Depth
    33.07inches ( 840MM , 84.0CM )
  • Net Weight
    1556.46lbs. ( 706.0KG )
  • Shipping weight
    1655.67lbs. ( 751.0KG )
  • Shipping Height
    66.46inches ( 1688MM , 168.8CM )
  • Shipping Width
    39.29inches ( 998MM , 99.8CM )
  • Shipping Depth
    54.02inches ( 1372MM , 137.2CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Storage Temperature
    -15 - 40 °C
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

04/28/23

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1938KB

Updated On

01/17/24

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

216KB

Updated On

09/29/23

Battery runtime charts for Galaxy VS 208V or 480V 3-phase UPS with Classic or Modular Battery Cabinet
Agency Approvals
Title
Size
Updated On
PDF

Size

2010KB

Updated On

02/22/24

Office of Statewide Health Planning and Development (OSHPD) Preapproval for Galaxy VS Classic Battery Cabinets
Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

05/29/24

PDF

Size

602KB

Updated On

05/29/24

Title
Size
Updated On
Galaxy VS Classical Battery Cabinet UL Type-2 and 3 Seismic
BIM Models, UPS, Galaxy VS