Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Ultra Step-Down Transformer, 5kVA, rackmount, 2U, 12x NEMA 5-20R outlets

Share:

APC Smart-UPS Ultra Step-Down Transformer, 5kVA, rackmount, 2U, 12x NEMA 5-20R outlets

SRTL5KRMTF

APC Smart-UPS Ultra Step-Down Transformer, 5kVA, rackmount, 2U, 12x NEMA 5-20R outlets

null

Call for More Information
800-800-4272
Includes: Mounting hardware

Smart-UPS Ultra Features & Benefits

  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery management system
    Provide real time monitoring and protection of lithium-ion batteries in service. Battery state of charge (SOC) and state of health (SOH) is precisely reflected in UPS control and service in field.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Rack/Tower mounting convertible
    Save extra effort or investment when migrating from tower to rack-mount environment, with auto-rotating LCD and smart installation kits.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • High resolution LCD with virtual touch keys
    Quickly understand unit and power status with clear indications.
  • Network manageable
    Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.
  • Best-in-Class compact design
    Enables flexible applications for edge computing with highest power density and energy density, and multiple mounting options
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Long lifetime of batteries
    Increases availability by saving the time and effort on battery replacements during the whole usage time.
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Live-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Product Distribution
Product Distribution

Canada , Colombia , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Always on Outlets
    12
  • Maximum Total Current Draw
    24
  • Output Connections
    (12) NEMA 5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P
  • Number of Power Cords
    1
  • Load Capacity
    5000VA
  • Maximum Input Current
    30A
  • Maximum Line Current
    24A

Physical

  • Maximum Height
    8.35inches ( 212MM , 21.2CM )
  • Maximum Width
    23.31inches ( 592MM , 59.2CM )
  • Maximum Depth
    30.71inches ( 780MM , 78.0CM )
  • Rack Height
    2U
  • Net Weight
    101.41lbs. ( 46.0KG )
  • Shipping weight
    110.01lbs. ( 49.9KG )
  • Shipping Height
    10.0inches ( 254MM , 25.4CM )
  • Shipping Width
    37.48inches ( 952MM , 95.2CM )
  • Shipping Depth
    24.49inches ( 622MM , 62.2CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    5 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

464KB

Updated On

2024-03-26

Installation Guide for Smart-UPS™ UltraStep-Down Transformer SRTL5KRMTF
Title
Size
Updated On
APC_Smart-UPS_Ultra_Online_SRTL_5kVA_Step-Down_Transformer