Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra XBP Communication Card

Share:

APC Smart-UPS Modular Ultra XBP Communication Card

SRYLFSU2

APC Smart-UPS Modular Ultra XBP Communication Card

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    1.3inches ( 33MM , 3.3CM )
  • Maximum Width
    4.92inches ( 125MM , 12.5CM )
  • Maximum Depth
    10.83inches ( 275MM , 27.5CM )
  • Net Weight
    0.99lbs. ( 0.45KG )
  • Shipping weight
    3.31lbs. ( 1.5KG )
  • Shipping Height
    3.98inches ( 101MM , 10.1CM )
  • Shipping Width
    9.84inches ( 250MM , 25.0CM )
  • Shipping Depth
    20.71inches ( 526MM , 52.6CM )

Conformance

  • Standard warranty
    5 Years
Manuals and Warranties
Title
Size
Updated On
PDF

Size

176KB

Updated On

2024-02-13

Replacement Guide for APC Smart-UPS Modular Ultra External Frame Communication Card XRCC
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On