Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra I/O Wiring Tray, 200/208V

Share:

APC Smart-UPS Modular Ultra I/O Wiring Tray, 200/208V

SRYLFSU7

APC Smart-UPS Modular Ultra I/O Wiring Tray, 200/208V

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    4.33inches ( 110MM , 11.0CM )
  • Maximum Width
    7.17inches ( 182MM , 18.2CM )
  • Maximum Depth
    7.6inches ( 193MM , 19.3CM )
  • Net Weight
    3.75lbs. ( 1.7KG )
  • Shipping weight
    4.19lbs. ( 1.9KG )
  • Shipping Height
    7.09inches ( 180MM , 18.0CM )
  • Shipping Width
    10.24inches ( 260MM , 26.0CM )
  • Shipping Depth
    9.45inches ( 240MM , 24.0CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

269KB

Updated On

2023-02-27

Title
Size
Updated On