Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra 8 Ft. Battery Cable Ext. for External Battery Pack

Share:

APC Smart-UPS Modular Ultra 8 Ft. Battery Cable Ext. for External Battery Pack

SRYLOPT8

APC Smart-UPS Modular Ultra 8 Ft. Battery Cable Ext. for External Battery Pack

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Japan , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    1.9inches ( 48MM , 4.83CM )
  • Maximum Width
    3.39inches ( 86MM , 8.6CM )
  • Maximum Depth
    96.0inches ( 2438MM , 243.84CM )
  • Net Weight
    11.33lbs. ( 5.14KG )
  • Shipping weight
    12.13lbs. ( 5.5KG )
  • Shipping Height
    4.02inches ( 102MM , 10.2CM )
  • Shipping Width
    18.5inches ( 470MM , 47.0CM )
  • Shipping Depth
    22.99inches ( 584MM , 58.4CM )

Conformance

  • Standard warranty
    5 Years
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On