Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra 4 Post UPS Rail Kit

Share:

APC Smart-UPS Modular Ultra 4 Post UPS Rail Kit

SRYLOPT1

APC Smart-UPS Modular Ultra 4 Post UPS Rail Kit

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    3.63inches ( 92MM , 9.21CM )
  • Maximum Width
    1.75inches ( 45MM , 4.45CM )
  • Maximum Depth
    27.25inches ( 692MM , 69.22CM )
  • Net Weight
    8.69lbs. ( 3.94KG )
  • Shipping weight
    9.48lbs. ( 4.3KG )
  • Shipping Height
    11.4inches ( 290MM , 28.96CM )
  • Shipping Width
    12.7inches ( 323MM , 32.26CM )
  • Shipping Depth
    33.0inches ( 838MM , 83.82CM )

Conformance

  • Standard warranty
    5 Years
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On