Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra 2 Post XBP Rail Kit

Share:

APC Smart-UPS Modular Ultra 2 Post XBP Rail Kit

SRYLOPT5

APC Smart-UPS Modular Ultra 2 Post XBP Rail Kit

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    2.75inches ( 70MM , 6.99CM )
  • Maximum Width
    0.87inches ( 22MM , 2.22CM )
  • Maximum Depth
    20.0inches ( 508MM , 50.8CM )
  • Net Weight
    1.85lbs. ( 0.84KG )
  • Shipping weight
    2.65lbs. ( 1.2KG )
  • Shipping Height
    2.52inches ( 64MM , 6.4CM )
  • Shipping Width
    4.25inches ( 108MM , 10.8CM )
  • Shipping Depth
    23.27inches ( 591MM , 59.1CM )

Conformance

  • Standard warranty
    5 Years
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On