Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 18U, 208/120V

Share:

APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 18U, 208/120V

SRYLF15T18

APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 18U, 208/120V

null

Call for More Information
800-800-4272
Includes: (1) 1 DIN rail,(1) Free trial software,(10) 10 wires
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Output

  • Other Output Voltages
    240

Input

  • Cord Length
    0.98ft ( 0.3meters )

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)

Physical

  • Maximum Height
    37.09inches ( 942MM , 94.2CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    35.43inches ( 900MM , 90.0CM )
  • Rack Height
    3U
  • Net Weight
    318.13lbs. ( 144.3KG )
  • Shipping weight
    307.54lbs. ( 139.5KG )
  • Shipping Height
    41.73inches ( 1060MM , 106.0CM )
  • Shipping Width
    29.53inches ( 750MM , 75.0CM )
  • Shipping Depth
    39.17inches ( 995MM , 99.5CM )
  • Color
    Black

Conformance

  • Standard warranty
    5 YR
Brochure
Title
Size
Updated On
PDF

Size

6589KB

Updated On

10/01/24

Smart-UPS Modular Ultra: The most trusted modular UPS provides more power in a smaller size than ever before. Redundant architecture delivers Certainty in a Connected World.
Title
Size
Updated On