Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Industrial Service Bypass Unit, 30A, 120V, rack mount, 2U, with generator input

APC Smart-UPS Industrial Service Bypass Unit, 30A, 120V, rack mount, 2U, with generator input

XS30ALLXXR2G

APC Smart-UPS Industrial Service Bypass Unit, 30A, 120V, rack mount, 2U, with generator input

null

Call for More Information
800-800-4272
Includes: Rack mounting brackets

XS30ALLXXR2G 

APC Smart-UPS Industrial Service Bypass Unit, 30A, 120V, rack mount, 2U, with generator input

  • Wall mountable
    Ideal for Network Closets and Server Rooms.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , Portugal , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    110V , 120V
  • Efficiency at Full Load
    99 % %
  • Other Output Voltages
    110
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    30
  • Output Connections
    (1) Hard wire 3-wire (H N + E) (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard wire 3-wire (1P + N + E)
  • Efficiency at Full Load
    99 % %
  • Load Power Factor Range
    0 to 1
  • Maximum Input Current
    30A
  • Maximum Line Current
    30A

Physical

  • Maximum Height
    3.45inches ( 88MM , 8.76CM )
  • Maximum Width
    11.02inches ( 280MM , 28.0CM )
  • Maximum Depth
    2.83inches ( 72MM , 7.2CM )
  • Rack Height
    2U
  • Net Weight
    2.87lbs. ( 1.3KG )
  • Shipping weight
    4.5lbs. ( 2.04KG )
  • Shipping Height
    5.91inches ( 150MM , 15.0CM )
  • Shipping Width
    11.61inches ( 295MM , 29.5CM )
  • Shipping Depth
    18.11inches ( 460MM , 46.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    -34.6 - 165.2 °F ( -37 - 74 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 15000ft ( 0 - 4572meters )
  • Storage Temperature
    -40 - 85 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, GOST, VDE
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

808KB

Updated On

2022-08-11

Brochure
Title
Size
Updated On
PDF

Size

695KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300 VA & 2000 VA Brochure
PDF

Size

736KB

Updated On

2024-02-07

Smart-UPS Industrial On-Line 1300VA & 2000VA Brochure document
PDF

Size

772KB

Updated On

2023-10-04

SmartUPS Industrial Edge Brochure
PDF

Size

806KB

Updated On

2023-10-04

SmartUPS Industrial ITS Brochure
PDF

Size

709KB

Updated On

2023-09-29

SmartUPS Industrial Solution Guide
PDF

Size

217KB

Updated On

2023-09-29

SmartUPS Industrial Opportunity for Channel Partners
Agency Approvals
Title
Size
Updated On