Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Backplate Kit with 3x NEMA L5-30R Outlets for Smart-UPS Modular Ultra

Share:

APC Backplate Kit with 3x NEMA L5-30R Outlets for Smart-UPS Modular Ultra

SRYLPD3

APC Backplate Kit with 3x NEMA L5-30R Outlets for Smart-UPS Modular Ultra

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Japan , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    3.23inches ( 82MM , 8.2CM )
  • Maximum Width
    10.35inches ( 263MM , 26.3CM )
  • Maximum Depth
    3.54inches ( 90MM , 9.0CM )
  • Net Weight
    2.43lbs. ( 1.1KG )
  • Shipping weight
    2.87lbs. ( 1.3KG )
  • Shipping Height
    5.51inches ( 140MM , 14.0CM )
  • Shipping Width
    9.21inches ( 234MM , 23.4CM )
  • Shipping Depth
    10.55inches ( 268MM , 26.8CM )

Conformance

  • Standard warranty
    5 YR
Manuals and Warranties
Title
Size
Updated On
PDF

Size

383KB

Updated On

2023-05-08

Safety and General Information for APC Smart-UPS Modular Ultra UPS and Accessories
Title
Size
Updated On