Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Est. Runtime (hrs:Min)
APC Smart-UPS Ultra Lithium-ion Battery Module Part NumberSRYLBM --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra 2 Post XBP Rail Kit Part NumberSRYLOPT5 --- Call for More Information
800-800-4272 800-800-4272
APC Service Bypass Unit for SRYL, 200/208/230/240V, 125A, MBB, Hardwire Input/Output Part NumberSRYLSBP20KP --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra 2 Post UPS Rail Kit Part NumberSRYLOPT2 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra I/O Wiring Tray, 200/208V Part NumberSRYLFSU7 --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 3x NEMA L6-30R Outlets for Smart-UPS Modular Ultra Part NumberSRYLPD5 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra UPS Communication Card Part NumberSRYLFSU1 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra 4 Post UPS Rail Kit Part NumberSRYLOPT1 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra External Battery Pack with 4 Battery Modules Rackmount Part NumberSRYLRMXBP --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 3x NEMA L5-30R Outlets for Smart-UPS Modular Ultra Part NumberSRYLPD3 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra XBP Communication Card Part NumberSRYLFSU2 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra External Battery Frame, Rackmount Part NumberSRYLFXBPRM4 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra 4 Post XBP Rail Kit Part NumberSRYLOPT3 --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 3x NEMA L6-20R Outlets for Smart-UPS Modular Ultra Part NumberSRYLPD7 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra 8 Ft. Battery Cable Ext. for External Battery Pack Part NumberSRYLOPT8 --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 6x NEMA 5-20R Outlets for Smart-UPS Modular Ultra Part NumberSRYLPD2 --- Call for More Information
800-800-4272 800-800-4272
APC Smart-UPS Modular Ultra Intelligence Module Replacement Part NumberSRYLIM --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 3x NEMA L5-20R Outlets for Smart-UPS Modular Ultra Part NumberSRYLPD1 --- Call for More Information
800-800-4272 800-800-4272
APC Backplate Kit with 2x NEMA L14-30R for Smart-UPS Modular Ultra Part NumberSRYLPD4 --- Call for More Information
800-800-4272 800-800-4272