APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.
More about the program Program rulesSelect the SKU number from the dropdown menu and jump to the product page
Products | Part Number | Price | ||
---|---|---|---|---|
Products | Part Number | Price | ||
Galaxy Lithium-ion Battery Cabinet IEC with 16 x 2.04 kWh battery modules | Part NumberLIBSESMG16IEC | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Galaxy Lithium-ion Battery Cabinet UL with 17 x 2.04 kWh battery modules | Part NumberLIBSESMG17UL | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Galaxy Lithium-ion Battery Cabinet UL with 13 x 2.04 kWh battery modules | Part NumberLIBSESMG13UL | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Galaxy Lithium-ion Battery Cabinet UL with 16 x 2.04 kWh battery modules | Part NumberLIBSESMG16UL | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Galaxy Lithium-ion Battery Cabinet SMPS AC/DC Converter | Part NumberLIBSEOPT002 | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Galaxy Lithium-ion Battery Cabinet UL with 10 x 2.04 kWh battery modules | Part NumberLIBSESMG10UL | Price-- |
Call for Availability 800-800-4272 800-800-4272 |