Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy Lithium-ion Battery Cabinet IEC with 17 x 2.04 kWh battery modules

Galaxy Lithium-ion Battery Cabinet IEC with 17 x 2.04 kWh battery modules

LIBSESMG17IEC

Galaxy Lithium-ion Battery Cabinet IEC with 17 x 2.04 kWh battery modules

Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.

Call for More Information
0800 2799254
Includes: Installation guide

Galaxy Lithium Ion Battery Systems Features & Benefits

  • Reduces cooling costs
    Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
  • Lightweight battery solution
    Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
  • Extended battery life
    Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
  • Compact battery footprint
    Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Brazil , Botswana , Belarus , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Capacity (mAh)
    67000
  • Battery Output Voltage
    516.8 V

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery cabinet
  • Battery manufacturer
    Samsung

Physical

  • Maximum Height
    1970MM , 197.0CM
  • Maximum Width
    650MM , 65.0CM
  • Maximum Depth
    587MM , 58.7CM
  • Net Weight
    490.0KG
  • Shipping weight
    500.0KG
  • Shipping Height
    2150MM , 215.0CM
  • Shipping Width
    800MM , 80.0CM
  • Shipping Depth
    1200MM , 120.0CM
  • Color
    Powder coated , White

Environmental

  • Operating Temperature
    18 - 28 °C
  • Operating Elevation
    0 - 3000meters
  • Storage Temperature
    0 - 40 °C

Conformance

  • Approvals
    UL 9540A
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1148KB

Updated On

2023-09-05

Unpacking manual containing information on how to receive and unpack the product.
PDF

Size

17307KB

Updated On

2023-09-05

Brochure
Title
Size
Updated On
PDF

Size

1526KB

Updated On

2024-07-16

Features and benefits, ideal applications, and product specifications for the Galaxy Lithium-ion Battery Cabinets
Design/Configuration
Title
Size
Updated On
PDF

Size

3703KB

Updated On

2024-09-03

Contains technical data, facility planning, drawings, options.
Agency Approvals
Title
Size
Updated On
PDF

Size

337KB

Updated On

2024-02-22

PDF

Size

673KB

Updated On

2024-02-22

PDF

Size

58KB

Updated On

2022-10-07

PDF

Size

2430KB

Updated On

2022-10-07

OSHPD Special Seismic Certification Preapproval OSP-0698 for Galaxy Lithium-ion Battery Cabinets
Title
Size
Updated On
Galaxy Li-ion Battery Cabinet GVX IEC
CAD Source File
5901KB
2023-10-04

PDF
1937KB
2023-10-04

Galaxy Li-ion Battery Cabinet GVM IEC
CAD Source File
5791KB
2023-10-04

PDF
1770KB
2023-10-04

Galaxy Li-ion Battery Cabinet GVL IEC
Galaxy Li-ion Battery Cabinet Easy UPS 3Ph Modular IEC
Galaxy_Li-Ion_Battery_Rack_IEC_Schneider_Electric
CAD Source File
676KB
2023-10-04

Category

Sub-Category


(1) Preventive Maintenance Service for (1) Cabinet Li-Ion Battery solution

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

(1) Preventive Maintenance Service for (11) Cabinets Li-Ion Battery solution

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

(1) Preventive Maintenance Service for (12) Cabinets Li-Ion Battery solution

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

(1) Preventive Maintenance Service for (10) Cabinets Li-Ion Battery solution

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product