Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS battery connector kits

Easy UPS battery connector kits

E3SOPT009

Easy UPS battery connector kits

Easy UPS battery connector kit

Call for More Information
0800 2799254
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , Colombia , Costa Rica , Serbia and Montenegro , Denmark , Algeria , Ecuador , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , Japan , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , Venezuela , Vietnam , South Africa

Print Technical Specification

Physical

  • Maximum Height
    97MM , 9.7CM
  • Maximum Width
    237MM , 23.7CM
  • Maximum Depth
    167MM , 16.7CM
  • Net Weight
    0.25KG
  • Shipping weight
    0.7KG
  • Shipping Height
    97MM , 9.7CM
  • Shipping Width
    167MM , 16.7CM
  • Shipping Depth
    237MM , 23.7CM
Brochure
Title
Size
Updated On
PDF

Size

2497KB

Updated On

2023-12-07

Features and benefits, ideal applications, and product specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

310KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

291KB

Updated On

2024-02-22

PDF

Size

70KB

Updated On

2023-10-08

Certificate of Origin
Title
Size
Updated On