Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Parallel Kit with 15m cable

Share:

Easy UPS 3S Parallel Kit with 15m cable

E3SOPT016

Easy UPS 3S Parallel Kit with 15m cable

Parallel kit including one cable (15m) for Easy UPS 3S parallel systems. Up to four UPSs can be paralleled for capacity or redundancy.

Call for More Information
0800 2799254
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Brazil , Botswana , Belarus , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Net Weight
    1.7KG
  • Shipping weight
    1.7KG
  • Shipping Height
    130MM , 13.0CM
  • Shipping Width
    390MM , 39.0CM
  • Shipping Depth
    330MM , 33.0CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Elevation
    0 - 1000.05meters
Agency Approvals
Title
Size
Updated On
PDF

Size

310KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

291KB

Updated On

2024-02-22

PDF

Size

70KB

Updated On

2023-10-08

Certificate of Origin
Title
Size
Updated On