Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3M Parallel Kit with 15m cable

Share:

Easy UPS 3M Parallel Kit with 15m cable

E3MOPT012

Easy UPS 3M Parallel Kit with 15m cable

Parallel kit including one cable (15m) for Easy UPS 3M parallel systems. Up to six UPSs can be paralleled for capacity or redundancy.

Call for More Information
0800 2799254
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Botswana , Belarus , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    50MM , 5.0CM
  • Maximum Width
    15000MM , 1500.0CM
  • Maximum Depth
    150MM , 15.0CM
  • Net Weight
    0.82KG
  • Shipping weight
    0.98KG
  • Shipping Height
    86MM , 8.6CM
  • Shipping Width
    205MM , 20.5CM
  • Shipping Depth
    319MM , 31.9CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Elevation
    0 - 1499.92meters
Design/Configuration
Title
Size
Updated On
PDF

Size

3470KB

Updated On

2024-07-18

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

937KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

445KB

Updated On

2024-02-22

Title
Size
Updated On