Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3M IP40 Kit for 60kVA-80kVA 400V UPS with internal batteries

Share:

Easy UPS 3M IP40 Kit for 60kVA-80kVA 400V UPS with internal batteries

E3MOPT017

Easy UPS 3M IP40 Kit for 60kVA-80kVA 400V UPS with internal batteries

Kit that allows the UPS to achieve IP40 protection level.

Call for More Information
0800 2799254
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Belgium , Bulgaria , Switzerland , Chile , Colombia , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , India , Italy , Lithuania , Latvia , Morocco , North Macedonia , Nigeria , Netherlands , Norway , Peru , Poland , Portugal , Romania , Saudi Arabia , Sweden , Slovenia , Slovakia , Tunisia , Turkey , Ukraine , South Africa

Print Technical Specification

Physical

  • Maximum Height
    195MM , 19.5CM
  • Maximum Width
    751MM , 75.1CM
  • Maximum Depth
    1907MM , 190.7CM
  • Net Weight
    33.5KG
  • Shipping weight
    33.5KG
  • Shipping Height
    195MM , 19.5CM
  • Shipping Width
    751MM , 75.1CM
  • Shipping Depth
    1907MM , 190.7CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

6361KB

Updated On

2023-11-29

Installation manual containing information on how to install and connect the product
Design/Configuration
Title
Size
Updated On
PDF

Size

3470KB

Updated On

2024-07-18

Contains Technical data, Facility planning, drawings, options
Title
Size
Updated On
Easy UPS 3M IP4X Kit for 60-80kVA 400V UPS