Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3L Parallel Kit with 20m cable

Share:

Easy UPS 3L Parallel Kit with 20m cable

E3LOPT001

Easy UPS 3L Parallel Kit with 20m cable

Parallel kit including one 20m cable for Easy UPS 3L parallel systems. One cable required for each UPS in the parallel configuration.

Call for More Information
0800 2799254
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Brazil , Botswana , Belarus , Congo - Kinshasa , Switzerland , Chile , Cameroon , China , Colombia , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guyana , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Lithuania , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mauritania , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Senegal , Somalia , Suriname , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    50MM , 5.0CM
  • Maximum Width
    5000MM , 500.0CM
  • Maximum Depth
    150MM , 15.0CM
  • Net Weight
    0.18KG
  • Shipping weight
    1.45KG
  • Shipping Height
    95MM , 9.5CM
  • Shipping Width
    350MM , 35.0CM
  • Shipping Depth
    230MM , 23.0CM
Manuals and Warranties
Title
Size
Updated On
PDF

Size

8089KB

Updated On

2023-10-23

Installation manual containing information on how to install and connect the product.
Brochure
Title
Size
Updated On
PDF

Size

3966KB

Updated On

2023-10-06

Features and benefits, ideal applications, and product specifications for the Easy UPS 3L 250-600 kVA 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

2045KB

Updated On

2024-10-18

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Agency Approvals
Title
Size
Updated On
PDF

Size

700KB

Updated On

2024-02-22

PDF

Size

678KB

Updated On

2024-02-22

PDF

Size

288KB

Updated On

2024-02-22

PDF

Size

61KB

Updated On

2024-02-22

Title
Size
Updated On