Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1200D mm

Share:

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1200D mm

ER8222

In stock
2 420,00 €
Price inclusive of VAT

ER8222 

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 800W x 1200D mm

Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.

Includes : Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Albania , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Brazil , Botswana , Belarus , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , Colombia , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gambia , Greece , Guyana , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Mauritania , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Nigeria , Netherlands , Norway , New Zealand , Oman , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Syria , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Venezuela , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    800MM , 80.0CM
  • Maximum Depth
    1200MM , 120.0CM
  • Rack Height
    42U
  • Net Weight
    135.0KG
  • Shipping weight
    144.0KG
  • Shipping Height
    2120MM , 212.0CM
  • Shipping Width
    1250MM , 125.0CM
  • Shipping Depth
    850MM , 85.0CM
  • Color
    Black
  • Maximum Mounting Depth
    1041.0MM , 104.14CM
  • Minimum Mounting Depth
    242.0MM , 24.16CM
  • Front Door
    18.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    19.0gauge
  • Rack Width
    19"
  • Weight Capacity (static load)
    1199.8KG
  • Weight Capacity (dynamic load)
    599.6KG

Conformance

  • Approvals
    EIA-310E, UL 2416
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

813KB

Updated On

2023-12-12

UNPACKING INSTRUCTIONS FOR EASY RACKS
PDF

Size

1963KB

Updated On

2023-12-12

INSTALLATION INSTRUCTIONS FOR EASY RACKS, SKU LIST, OPTIONAL ACCESSORIES
Catalogs
Title
Size
Updated On
PDF

Size

6258KB

Updated On

2023-12-12

APC Easy racks are easy to choose, install, and accessorize with APC accessories and are available in a variety of sizes that allows this series scalability for IT deployments from network closets to data centres.
Agency Approvals
Title
Size
Updated On
PDF

Size

202KB

Updated On

2024-02-22

PDF

Size

224KB

Updated On

2024-02-22

Title
Size
Updated On
Easy Rack 42U 800mm W x 1200mm D with sides
CAD Source File
1413KB
2023-10-04

PDF
299KB
2023-10-04

BIM_Easy_Racks
CAD Source File
692KB
2023-10-04

Category

Sub-Category


Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

APC Smart-UPS X, Line Interactive, 1000VA, Rack/tower convertible 2U, 230V, 8x C13 IEC, SmartSlot, Extended runtime

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC SmartUPS/SmartUPS RT 2 Post Rail Kits

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

APC Temperature & Humidity Sensor

This Temperature & Humidity Sensor is a Universal sensor that monitors temperature and humidity in your Data Center or Network Closet. IT has an RJ-45 connector. The cord length is 3.9m.

Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

Rack PDU 2G, Switched, ZeroU, 16A, 230V, (7) C13 & (1) C19, IEC309 Cord

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product