Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1000D mm

Share:

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1000D mm

ER6202

In stock
1 542,75 €
Price inclusive of VAT

ER6202 

APC Easy Rack, 42U, Black, With Roof, Castors, Feet, 4 Brackets, and Side Panels, No Bottom, 1991H x 600W x 1000D mm

Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.

Includes : Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Albania , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Brazil , Botswana , Belarus , Belize , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gambia , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Mauritania , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Venezuela , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    600MM , 60.0CM
  • Maximum Depth
    1000MM , 100.0CM
  • Rack Height
    42U
  • Net Weight
    100.4KG
  • Shipping weight
    106.0KG
  • Shipping Height
    2120MM , 212.0CM
  • Shipping Width
    1050MM , 105.0CM
  • Shipping Depth
    650MM , 65.0CM
  • Color
    Black
  • Maximum Mounting Depth
    838.0MM , 83.82CM
  • Minimum Mounting Depth
    191.0MM , 19.05CM
  • Front Door
    18.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    19.0gauge
  • Rack Width
    19"
  • Weight Capacity (static load)
    1199.8KG
  • Weight Capacity (dynamic load)
    599.6KG

Conformance

  • Approvals
    EIA-310E, UL 2416
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

813KB

Updated On

2023-12-12

UNPACKING INSTRUCTIONS FOR EASY RACKS
PDF

Size

1963KB

Updated On

2023-12-12

INSTALLATION INSTRUCTIONS FOR EASY RACKS, SKU LIST, OPTIONAL ACCESSORIES
Catalogs
Title
Size
Updated On
PDF

Size

6258KB

Updated On

2023-12-12

APC Easy racks are easy to choose, install, and accessorize with APC accessories and are available in a variety of sizes that allows this series scalability for IT deployments from network closets to data centres.
Agency Approvals
Title
Size
Updated On
PDF

Size

202KB

Updated On

2024-02-22

PDF

Size

224KB

Updated On

2024-02-22

Title
Size
Updated On
Easy Rack 42U 600mm W x 1000mm D with sides
CAD Source File
1378KB
2023-10-04

PDF
288KB
2023-10-04

BIM_Easy_Racks
CAD Source File
692KB
2023-10-04

Category

Sub-Category


APC Smart-UPS 48V 3KW, 600Wh LI Battery Pack

Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

APC Smart-UPS 4-Post Rackmount Rails

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

APC Symmetra LX module CTO kit- XR 9 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

APC Smart-UPS C, Line Interactive, 1500VA, Rackmount 2U, 230V, 4x IEC C13 outlets, USB and Serial communication, AVR, Graphic LCD

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Easy UPS On-Line, 1000VA/800W, Rackmount 2U, 230V, 3x IEC C13 outlets, Intelligent Card Slot, LCD, W/ rail kit

High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.

Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.

APC Symmetra LX module CTO kit- XR3 Frame

Accessory solutions to tailor the Symmetra to meet your specific needs

APC NetShelter Cable Management, Cable Trough, Open Bottom, Black, 597 x 191.4 x 316.2 mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product