Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Water-Cooled 230/3/60 Upflow

Water-Cooled 230/3/60 Upflow

TUWV1822D

Water-Cooled 230/3/60 Upflow

Call for More Information
800-800-4272

Uniflair Med/Large Room Cooling Features & Benefits

  • Multi-functional Microprocessor Controller
    Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.
  • Active response control
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
  • Redundant Components
    Single points of failure in the system have redundant components to maintain availability and reliability.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
  • Electronic expansion valve
    Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
  • Local area network
    Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Automatic Floor Pressurization System
    Ensures stable airflow pressurization under floor regardless of changes made above the floor
  • Building Management Systems
    Units are designed to work with the most common BMS systems including BACnet and Modbus.
  • Service monitoring
    All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Operational Service
    Allows critical components to be maintained/replaced while the system is in operation.
  • Optimized management
    Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expenditure and provides deferred investment throughout the life of the facility.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Input Power
    208230 Watts

Communications & Management

  • Control panel
    Multi-function LCD status and control console

Physical

  • Maximum Height
    1960MM , 196.0CM
  • Maximum Width
    2159MM , 215.9CM
  • Maximum Depth
    864MM , 86.4CM
  • Net Weight
    715.45KG
  • Shipping weight
    727.27KG
  • Shipping Height
    2032MM , 203.2CM
  • Shipping Width
    2286MM , 228.6CM
  • Shipping Depth
    965MM , 96.5CM

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year (parts only)

General

  • Air Discharge Patterns
    Upflow
  • Air Flow
    4389.12lps
  • Compressor Type
    Tandem Scrolls
Title
Size
Updated On
Cooling Solutions, Uniflair Direct Expansion, Water Cooled, Package
BIM Models, Cooling Solutions, Uniflair Direct Expansion, Upflow, Water Cooled
BIM Models, Cooling Solutions, Uniflair Chilled Water, Upflow ,TUWV

Category

Sub-Category


Custom quoted service contract

An APC factory trained technician will arrive on site to diagnose or repair your APC equipment

Customer Training Service

Increase your knowledge and confidence to operate and manage your data center physical infrastructure learning from our industry proven professionals

Service On Demand (Micellaneous Services Provided on Request)

An APC factory trained technician will arrive on site to diagnose or repair your APC equipment

Extended warranty, for 50 to 68kW compressor, 1 year

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Upgrade to provide 7X24 Scheduling for Existing CoolUp Factory Re-Commissioning Visit

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Extended warranty, parts only, for DX 50-68kW, 1 year

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Warranty extension, for 69 to 110kW compressor, parts only, cooling, 4yr

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Warranty extension, for 52 to 68kW compressor, parts only, cooling, 3yr

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product