Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

StruxureWare Data Center Expert Enterprise Management Pack

StruxureWare Data Center Expert Enterprise Management Pack

AP9485

StruxureWare Data Center Expert Enterprise Management Pack

StruxureWare Data Center Expert Enterprise Management Pack provides a complete, surveillance, environmental, and physical infrastructure monitoring solution. Includes: 3 NetBotz Rack Monitor 550, 6 NetBotz Camera Pod 160, 3 NetBotz Rack Sensor Pod 150, 1 NetBotz Vibration Sensor - 12 ft.., 1 NetBotz Dry Contact Cable - 15 ft., 1 NetBotz Door Switch Sensor (2) for an APC Rack - 12 ft., 1 NetBotz 0-5V Cable - 15 ft., 1 NetBotz Smoke Sensor - 10 ft., 1 NetBotz Leak Rope Sensor - 20 ft., 1 Beacon, 1 StruxureWare Data Center Expert Enterprise appliance with 25-Node License, 1 StruxureWare Data Center Expert Enterprise Software Support Contract

Call for More Information
800-800-4272
Includes: 1 node surveillance license key,25-node license key,Documentation CD,Installation guide

AP9485 

StruxureWare Data Center Expert Enterprise Management Pack

  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Data graphing
    Easily analyze sensor readings to identify problematic trends before they escalate.
  • Exportable reports
    Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
  • Hierarchical device groups
    Organize your appliances according to physical location or organizational structure.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.

Data Center Expert Features & Benefits

  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Real-Time Monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • NMS Integration
    Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
  • Web services API
    Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Reporting
    Downloadable reports for ease of data collection, distribution and analysis.
  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    2
  • Input Power
    700 Watts

Physical

  • Maximum Height
    89MM , 8.9CM
  • Maximum Width
    711MM , 71.1CM
  • Maximum Depth
    483MM , 48.3CM
  • Rack Height
    2U
  • Net Weight
    25.0KG
  • Shipping weight
    39.55KG
  • Shipping Height
    381MM , 38.1CM
  • Shipping Width
    914MM , 91.4CM
  • Shipping Depth
    629MM , 62.9CM
  • Color
    Silver

Environmental

  • Operating Temperature
    10 - 35 °C
  • Operating Relative Humidity
    5 - 90 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -40 - 70 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0 - 9144meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant

General

  • On-Board RAM and Data Storage
    4GB/5 x 300GB RAID-5 available for data storage
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1709KB

Updated On

2023-09-29

Catalogs
Title
Size
Updated On
PDF

Size

4127KB

Updated On

2023-02-06

A scaleable monitoring software that collects, organizes, and distributes critical device information providing a comprehensive view of equipment.
Title
Size
Updated On

Firmware Upgrades

Data Center Expert
Part Number
Updated On

Data Center Expert

Surveillance, Software License, NetBotz, 5 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1005

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 25 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1025

Updated On

2002-01-15

Data Center Expert

Data Center Expert Modbus TCP Output

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 15 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1000

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 10 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1010

Updated On

2002-01-15

Category

Sub-Category


Surveillance, Software License, NetBotz, 5 Node

Add 5 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

Surveillance, Software License, NetBotz, 25 Node

Add 25 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

Surveillance, Software License, NetBotz, 15 Node

Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert.

Surveillance, Software License, NetBotz, 10 Node

Add 10 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert

Data Center Expert Support Enterprise 1 Year

The Software Support Contract provides 24x7 telephone technical support, all software updates that are available during the term of the contract and development of multi-vendor snmp device support. An individual software support contract is required for each StruxureWare Data Center Expert server appliance and license purchased.

Data Center Expert Modbus TCP Output

The add-on Modbus TCP Output Module enables connection to Building Management Systems through ethernet transmission, ensuring fast data transmission.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product