Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Spare part kit, 400A-600A, All No TVSS emergency set, Level 1, 8.8kg, not rack mountable

Spare part kit, 400A-600A, All No TVSS emergency set, Level 1, 8.8kg, not rack mountable

WSTS400A600-SPL1

Spare part kit, 400A-600A, All No TVSS emergency set, Level 1, 8.8kg, not rack mountable

null

Call for More Information
800-800-4272

MGE Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    660MM , 66.0CM
  • Maximum Width
    310MM , 31.0CM
  • Maximum Depth
    270MM , 27.0CM
  • Net Weight
    8.8KG
  • Shipping weight
    10.98KG
  • Shipping Height
    800MM , 80.0CM
  • Shipping Width
    500MM , 50.0CM
  • Shipping Depth
    300MM , 30.0CM

Conformance

  • Standard warranty
    1 year (parts only)
Title
Size
Updated On