Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Seismic Kit for Symmetra PX 20 and 40/60kVA InfraStruxure PDUs

Share:

Seismic Kit for Symmetra PX 20 and 40/60kVA InfraStruxure PDUs

SYOPT015

Seismic Kit for Symmetra PX 20 and 40/60kVA InfraStruxure PDUs

null

Call for More Information
800-800-4272

Symmetra PX Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    76MM , 7.6CM
  • Maximum Width
    102MM , 10.2CM
  • Maximum Depth
    51MM , 5.1CM
  • Net Weight
    1.93KG
  • Shipping weight
    2.05KG
  • Shipping Height
    89MM , 8.9CM
  • Shipping Width
    127MM , 12.7CM
  • Shipping Depth
    165MM , 16.5CM
  • Color
    Black

Conformance

  • Approvals
    OSHPD
Manuals and Warranties
Title
Size
Updated On
PDF

Size

298KB

Updated On

2023-09-29

Installation Sheet
Brochure
Title
Size
Updated On
PDF

Size

1058KB

Updated On

2023-10-04

Features, benefits, and technical specifications for Symmetra PX 250/500 3-phase UPS
Title
Size
Updated On
Power Distribution, Configurable Power Distribution, Seismic Anchoring
InfraStruXure, ISX 20kW, Seismic Anchoring